Skip to main content

VRV, A Daikin Innovation

Discover how Daikin's revolutionary invention, VRV (Variable Refrigerant Volume), sets the industry standard for optimal climate control and energy efficiency.

Comfort Meets Efficiency

Daikin's VRV system is expertly designed to minimize energy costs up to 50% while delivering uninterrupted operation.

With precise temperature management & higher energy savings, Daikin has registered VRV as the official benchmark for the next-generation air conditioning standards.

A complete solution for climate control in your building

With Daikin VRV sytem, you can heat or cool multiple rooms using only one outdoor unit connected to multiple indoor units. Each indoor unit can also be individually controlled, scheduled and set to the desired room temperature.

Our leading VRV outdoor units

  • VRV APT

    VRV APT

    • Precise temperature control
    • Ideally suited for residences
    • Night-time quiet operation function
    • Improved reliability at high ambient temperatures
    • Wide operation temperature range
  • vrv image

    VRV IV+

    • Leading efficiency and comfort 
    • Signature 3-pipe technology
    • Simultaneous heating and cooling
    • With Certified Reclaimed Refrigerant Allocation
    • Unique design
  • vrv x

    VRV X

    • Higher efficiency is provided during rated operation.
    • Excellent Performance and Comfort
    • Automatic Refrigerant Charge Function
    • Ease of Maintenance
    • Extensive Range

The greatest innovation since the inverter compressor

Designed for our VRV and Sky Air systems, Variable Refrigerant Temperature continuously adjusts both the inverter compressor speed and refrigerant temperature in cooling and heating, allowing our systems to meet the building load with the highest levels of seasonal efficiency at all times.

Smart Controllers

Take control of your Daikin systems with our professional, smart controller solutions. With innovative designs and advanced settings, we offer a variety of control systems to ensure the perfect climate for your home.

Madoka

Along with the award-winning design and advanced settings, Madoka provides a user-friendly interface with touch button control.

  •  Customisable Display
  • Simplified In-app controls
  • Improved Thermostat

 

 

REIRI

Control your air conditioner using your smart phone or voice control device

  • Remote access to VRV
  • Intelligent Integration to devices
  • Voice command supported

 

 

Intelligent Touch Manager

Efficiently control your entire building from one centralised interface with our Daikin Building Management System (BMS).

  • Intuitive User Interface
  • Smart Energy Management
  • Highly Flexible In Size & Design

 

 

Why Choose Daikin?

Experts in Air Conditioning

At Daikin, air conditioning is not just a part of what we do, it is our specialty. We take great pride in designing products that offer unparalleled comfort, cleanliness, and energy efficiency in the environments where we live, work, and play.

 

 

 

Specialist Dealer Network

With over 450+ strong dealer network, Daikin is available through our Specialist Dealer network, who will assess, plan and install the right air conditioning solution for your home.

 

Quality After Sales Support

Count on our dedicated after-sales support team to provide a comprehensive range of services that will keep your Daikin air conditioning system running smoothly and efficiently for years to come.

 

 

 

Need help?

Need Help?

Find more information

Need help?