Skip to main content

VRV X (COOLING ONLY)

Equipped with Advanced Technology, that results in high energy efficiency. This technological innovation gives end user the advantage of better comfort and work further towards creating a sustainable environment.

ENERGY SAVING TECHNOLOGY FOR VRV SYSTEM

The new VRV X Cooling Only system now features VRT technology in IDU & ODU. VRT automatically adjusts refrigerant temperature to individual building load and climate requirement, thus further this technology, running costs are reduced

 

 

VRV X

YOUR RELIABLE ENERGY EFFICIENCY PARTNER

First launched in Japan in 1982, the Daikin VRV system has been embraced by the world markets for over three decades. Now, we at Daikin introduce the next generation VRV X Cooling Only System to reinforce our industry leadership. The system offers an enhanced lineup to meet an ever-widening variety of needs, while improving energy savings, comfort and ease of installation.

  • New heights in energy efficiency during actual operation
  • New Scroll Compressor
  • Back pressure control mechanism
  • Advanced oil temperature control
  • VRV + VRT + VAV
  • Higher efficiency is provided during rated operation.
  • Large capacity all DC inverter compressor in compact casing
  • Highly integrated heat exchanger
  • 4D Inverter Technology
  • Excellent Performance and Comfort
  • Function of information display by luminous digital tube
  • VRV configurator
  • Automatic sequencing operation
  • Double backup operation functions
  • Compressor backup operation function
  • Unit backup operation function
  • Indoor Unit Lineup
  • Outdoor Unit Lineup

 

EXTENSIVE RANGE

OUR EXTENSIVE PRODUCTS

Discover Daikin UAE's extensive range of innovative air conditioning and refrigeration systems, providing a diverse selection of advanced technologies tailored to cater to your unique requirements.

OUTDOOR LINEUP

INDOOR LINEUP

  • WALL MOUNTED TYPE

    Stylish flat panel design harmonised with your interior decor

  • CEILING MOUNTED CASSETTE ROUND FLOW

    Individual flap control allows flexibility to suit every room layout without changing the location of the interior decor

  • CEILING MOOUNTED DUCT

    Slim design, quiet and static pressure switching

 

EXTENSIVE RANGE

OUR EXTENSIVE PRODUCTS

Need help?

Need Help?

Find more information

Need help?