Skip to main content

Daikin Comfora FTXP-M - DEU18-047

15/02/2019

New Comfora provides quiet efficiency with improved comfort

Daikin is to introduce an updated version of its compact Comfora home climate control solution this Spring. Part of Daikin’s revolutionary Bluevolution portfolio of products, the new generation Comfora incorporates important additional features and design enhancements, providing increased energy and operational efficiency, together with improved air quality.

Using R-32 refrigerant with a low Global Warming Potential (GWP), the Comfora FTXP-M offers a future-proof solution with low environmental impact. Both heating and cooling capacities have been increased across the range offering greater flexibility to meet all sizes and requirements. Improved efficiency resulting from design enhancements to the 50 and 71 classes delivers higher performance values within the existing A++ energy standard, for optimum home comfort with even greater energy savings.

Designed for modern living

The Comfora FTXP-M range offers a discreet, wall-mounted solution with a contemporary look that is ideal for renovation projects. Its compact profile can be mounted just about anywhere, with options including above-door installations where space is a constraint.

Automatic changeover between heating and cooling provides a responsive solution for the perfect all year-round climate, while maintaining pre-set temperatures to suit individual preferences and seasonal requirements. A built-in energy saving mode helps to reduce energy consumption while the Comfora FTXP-M ‘s fan-only mode keeps interiors cool in summer.

3D airflow

The addition of a 3D air flow to the design of the new Comfora FTXP-M ensures an even heating profile for optimum room comfort and reach. Combining vertical and horizontal auto swing patterns, the 3D airflow feature circulates a stream of warm or cool air right to the corners of even large spaces for all-year round comfort throughout the house.

Breathe easy

The latest Comfora FTXP-M puts an end to stale air and irritants. A new silver allergen filter has been incorporated into the system, which combined with the existing titanium apatite deodorizing filter, removes impurities, providing a constant stream of clean pure air, to ensure healthy homes, whatever the time of year.

Whisper quiet operation

In the 20, 25 and 35 classes the Comfora is even more silent than before. With sound values down to 19 dBA, the latest models are practically inaudible. Ensuring peaceful nights, the unit runs so quietly it is virtually unnoticeable, leaving the householder free to enjoy the comfort of a perfect indoor climate.

Smart Control

Available as an optional extra, Daikin’s advanced online controller allows homeowners to control the Comfora unit at home or away with an app or via the internet. As well as adjusting individual settings to fit in with their lifestyle, the online controller allows homeowners to keep a check on energy spending and their environmental profile.

Market leading solutions from the specialists

Designed in Europe to meet the requirements of changing local climate conditions, the new, improved Comfora FTXP-M complements Daikin’s range of home heating solutions to maintain the company’s lead in delivering high efficiency, high performance systems with a low environmental impact.

The new Comfora FTXP-M will be available from Spring 2019. For more information visit: https://www.daikin.eu/en_us/products/FTXP-M.html

 

 

About Daikin Europe N.V.

Daikin Europe N.V. is a major European producer of air conditioners, heat pumps and refrigeration equipment, with approximately 5,500 employees throughout Europe and 10 major manufacturing facilities based in Belgium, the Czech Republic, Germany, Italy, Turkey and the UK.

Globally, Daikin is renowned for its pioneering approach to product development and the unrivalled quality and versatility of its integrated solutions. With more than 90 years’ experience in the design and manufacture of heating and cooling technologies, Daikin is a market leader in heat pump technology. Daikin leads the market in the breadth of its range of R-32 solutions for commercial and home applications.

 

 

……………………………………………………………………………………………………………………………………………………….

FURTHER INFORMATION

Contacts

Media Contact: Anju Sarpal: +44 7980 785572   Daikin-News@sheremarketing.co.uk

Press release

Related articles